Publish your products
Celtic II Fixed shower head with single function

Celtic II Fixed shower head with single function

Celtic II Fixed shower head with single function
Technical specification
  • Unique ref.WBFA301081CP
  • Product familyCeltic II
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2020-08-11
  • Edition number1
  • Height (mm)227.3
  • Width (mm)227.3
  • Depth (mm)55.25
Related
  • Material mainBrass
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Oceania Asia
Australia
Malaysia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit