Publish your products
ALVEPLAC gravel stabilisation tile 1166 x 800 mm
ALVEPLAC gravel stabilisation tile 1166 x 800 mm
ALVEPLAC gravel stabilisation tile 1166 x 800 mm
ALVEPLAC gravel stabilisation tile 1166 x 800 mm
ALVEPLAC gravel stabilisation tile 1166 x 800 mm
    JOUPLAST

    ALVEPLAC gravel stabilisation tile 1166 x 800 mm

    Gravel stabilisation tile with integrated geotextile membrane for use in landscaping projects.

    Ideal for creating walkways, garden paths, car parking areas, paths and driveways for private, public, commercial or industrial use.

    Creates a perfect finish, because the tile becomes invisible when filled.

    Specification
    • Height (Mm): 1166

      Width (Mm): 800

      Thickness (Mm): 30

      Packaging: Pallet of 38

      Material: Recycled polyethylene (grey); polyethylene (white)

      Cell Diameter (Mm): 42

      Usable Area (M2): 0,91

      Weight (Kg): 1,7

      Pallet Size: 80/120

      Type Of Setting: Landscaped setting

      Reference IHALV030GP80000

      Compression resistance strengh : filled - 650T/m²

      Resistance : UV and gel

      Geotextile membrane included (60 g/m²) and permanently bonded to the cells

      Suitable even for heavy traffic.

      Integrated assembly system prevents mats from separating.

      Ensures rapid drainage of rainwater.

      Can be installed on slopes up to 15% for pedestrian areas and 10% for vehicle use.

      Prevents ruts.

      Easily cut to length.

    Technical specification
    • Unique ref.ALVEPLAC_gravel_stabilisation_tile_1166x800
    • TypeObject (single object)
    • Date of publishing2023-06-01
    • Edition number1
    • Height (mm)1166
    • Width (mm)800
    • Depth (mm)30
    Related
    • Material mainRecycled Polyethylene
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit