Publish your products
Clip-on Finishing Profile
Clip-on Finishing Profile
Clip-on Finishing Profile
    JOUPLAST

    Clip-on Finishing Profile

    The only clip-on paved terrace edge profile available in the market, it is supplied in 2.40 m lengths and is manufactured from aluminium. This JOUPLAST profile is used to create a neat finished edge for paved terraces. Compatible with the Essentiel, Cleman® and Profildeck® slab ranges.

    Sizes : 70 mm / 100 mm / 140 mm

    Colors : charcoal grey / chrome grey / pearl white

    Specification
    • The only clip-on paved terrace edge profile available in the market.

      Saves time compared with a cut tile edge finish.

      Easy installation: no additional tools or adhesive required.

      Creates a perfect finish.

      Easy fitting and removal for maintenance or inspection beneath the terrace.

      Quick and easy to fit.

    Technical specification
    • Unique ref.clip-on-finishing-profile
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom