Publish your products
Extension for side finishing plate support kit for Essential and Cleman ranges
Extension for side finishing plate support kit for Essential and Cleman ranges
    JOUPLAST

    Extension for side finishing plate support kit for Essential and Cleman ranges

    Extension for the side finishing plate support kit. The paved side finishing plate support kit prevents slabs from tipping over at the edge of the terrace or against a wall by eliminating any overhang.

    For use with paved side finishing plate heights of between 45 and 65 mm (without extender) and between 45 and 105 mm (with extenders).

    Compatible with JOUPLAST® clip-on finishing profiles.Compatible with the Essentiel and CLEMAN® riser pedestal ranges.

    Specification
      • Stackable: 2 extenders can be used to raise the height by 40 mm.
      • Quick and easy to fit.
    Technical specification
    • Unique ref.extension-for-side-finishing-plate-support-kit-for-essential-and-cleman-ranges
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    • Height (mm)20
    Related
    • Material mainPolypropylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom