Publish your products
URBANGRAVEL gravel stabilisation tile
URBANGRAVEL gravel stabilisation tile
URBANGRAVEL gravel stabilisation tile
URBANGRAVEL gravel stabilisation tile
URBANGRAVEL gravel stabilisation tile
    JOUPLAST

    URBANGRAVEL gravel stabilisation tile

    Honeycomb tile with no geotextile barrier used to consolidate and stabilise gravel surfaces in urban environments, such as public car parks, access roads and heavy traffic areas in industrial and commercial environments.

    Specification
    • Height (Mm): 600

      Width (Mm): 390

      Thickness (Mm): 40

      Colour: Grey

      Packaging: Pallet of 104; 1 pallet = 23.192 m²

      Material: Recycled polyethylene

      Wall Thickness (Mm): 3

      Cell Diameter (Mm): 60

      Usable Area (M2): 0,223 m²; ie 4,484 tiles per 1 m²

      Weight (Kg): 0,85

      No. Per Pallet (Number Per Pallet): 104

      Multiple Orders: 104

      Multiple Orders To: 104

      Stackable: Yes

      Pallet Size: 80/120

      Type Of Setting: Urban setting

      Reference IURBGRAVEL10000

      Suitable for vehicle traffic.

      Can be installed on slope up to 15% for traffic areas.

      Integrated anchoring and interlocking system.

      Slip resistant.

    Technical specification
    • Unique ref.URBANGRAVEL_gravel_stabilisation_tile
    • TypeObject (single object)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)600
    • Width (mm)390
    • Depth (mm)40
    Related
    • Material mainRecycled Polyethylene
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.85
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit