Unique ref.: | oaktramonto597267 |
---|---|
Brand: | Kährs |
Product family: | Kährs Original |
Product group: | Boardwalk Collection |
Width (mm): | 2420 |
Height (mm): | 15 |
Depth (mm): | 187 |
Date of publishing: | 2019-04-02 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.kahrsflooring.com/en/wood/oak-tramonto |
---|---|
Installation instructions: | https://www.kahrsflooring.com/en/wood-flooring/guides/installation-instruc... |
COBie Product Data Sheet: | |
Product certification: | https://www.kahrsflooring.com/en/about-kahrs/environment/environmental-sta... |
Technical description: | https://www.kahrsflooring.com/en/wood-flooring/guides/maintenance-and-clea... |
Instruction video: | |
GTIN code: | 7393969046114 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/kahrs/product/oaktramonto597267
Material main: | Wood |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Flooring - Wood |
---|---|
IFC classification: | Floor |
UNSPSC name: | Flooring |
UNSPSC code: | 301617 |
Uniclass 1.4 Code: | JM42 |
Uniclass 1.4 Description: | Wood block/Composition block/Parquet flooring |
Uniclass 2.0 Code: | PR-45-97-93 |
Uniclass 2.0 Description: | Wood Laminate Strips And Boards |
Uniclass 2015 Code: | Ss_30_20_90 |
Uniclass 2015 Description: | Wood and composite unit flooring systems |
CSI MasterFormat 2014 Code: | 09 60 00 |
CSI MasterFormat 2014 Title: | Flooring |
OmniClass Number: | 23-15 17 13 11 |
OmniClass Title: | Wood Flooring |
Name | Value |
---|---|
Installation Method | Floating;Glue Down |
Length | 2420 mm |
Material | Oak |
Pattern | 1-Strip |
Thickness | 15 mm |
Width | 187 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 2420 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Oak |
BIMobject®