Publish your products
Gi110/55C Corner Gas Fireplace
Gi110/55C Corner Gas Fireplace
Gi110/55C Corner Gas Fireplace

    Gi110/55C Corner Gas Fireplace

    Kalfire Gi 110/55C
    The Kalfire Gi 110/55C is a corner gas fireplace with remote control and Wi-Fi. A truly unique and authentic fire experience inspired by nature. The Gi 110/55C corner fireplace has a height range of 1150-1530 cm.

    Design & Interior
    The Gi 110/55C is a corner model, designed to be integrated seamlessly into modern interiors. Its glass corner allows a clear view of the fire from two sides, enhancing the atmosphere and design of any space.

    Burner Technology
    The burner’s three independent gas valves produce dynamic flame play that is virtually indistinguishable from a wood fire, while maintaining remarkable efficiency and low gas consumption. With a minimum output of 1,9 kW and a maximum output of 6,7 kW, the Gi 110/55C provides ambience without overheating a well-insulated room.

    Model Type
    Corner model
    The corner configuration offers a unique view of the fire from two angles, available with either left- or right-facing glass. This model can be further customised with different interior finishes such as flat, black ceramic glass, or design interiors.

    Features & Options
    - Comfort+ button for a blazing fire without overheating
    - Comfort button for reduced gas consumption
    - Mood button to adjust the flame play to personal preference (up to 10 moods programmable in the app)
    - Remote control and smartphone app operation
    - Integration with home automation systems
    - Patented KalSense technology for intuitive control

    Experience
    Inspired by the crackling of a wood fire, the Gi 110/55C recreates a highly realistic fire experience. The glowing ember bed, bursting sparks, and flames playing around naturalistic ceramic logs give an unparalleled impression of a real wood fire, guaranteeing the optimal fire experience in all conditions.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Efficiency: 81%
      • Output: 1,9 - 6,7 kW
      • Energy label: B
      • Suitable for natural gas and (bio) propane
      • H2 Ready

      Mounting trims
      Installation trims offer ample opportunities to adjust the installation depth, providing solutions for nearly any design. With this model, you can choose between a 30 mm or 70 mm deep installation trim with a thickness of 4 or 8 mm.

    Technical specification
    • Unique ref.gi110-55c-gas-fire
    • Product familyGas fireplace
    • Product groupCorner fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1150
    • Width (mm)1266
    • Depth (mm)554
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City