Publish your products
Gi115/75S Three-sided Gas Fireplace
Gi115/75S Three-sided Gas Fireplace

    Gi115/75S Three-sided Gas Fireplace

    Kalfire Gi 115/75S
    The Kalfire Gi 115/75S is a 3-sided gas fireplace with remote control and Wi-Fi. A truly unique and authentic fire experience inspired by nature.

    Design & Interior
    The Gi 115/75S is a 3-sided model, offering a panoramic view of the fire from three different angles. Its frameless glass design creates an expansive fire display that integrates seamlessly into modern interiors.

    Burner Technology
    The burner’s three independent gas valves produce dynamic flame play that is virtually indistinguishable from a wood fire, yet with remarkable efficiency and low gas consumption. With a minimum output of 1,9 kW and a maximum output of 6,7 kW, the Gi 115/75S will not overheat a well-insulated room. Even at the lowest setting, it creates the perfect ambience.

    Model Type
    Three-sided model
    As a 3-sided gas fireplace, the Gi 115/75S provides an unobstructed view of the flames from multiple positions in the room, making it a striking centrepiece in any interior.

    Features & Options
    - Comfort+ button for a blazing fire without overheating
    - Comfort button for reduced gas consumption
    - Mood button to adjust the flame play to personal preference (up to 10 moods programmable in the app)
    - Remote control and smartphone app operation
    - Integration with home automation systems

    Experience
    Inspired by the crackling of a wood fire, the Gi 115/75S recreates a highly realistic fire experience. The glow of the ember bed, bursting sparks, and flames playing around naturalistic ceramic logs give an unparalleled impression of a wood fire. With patented KalSense technology, controlling the fire is intuitive and effortless, guaranteeing the optimal fire experience in all conditions.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Efficiency: 81%
      • Output: 1,9 - 6,7 kW
      • Energy label: B
      • Suitable for natural gas and (bio) propane gas
      • H2 Ready
    Technical specification
    • Unique ref.gi115-75s-gas-fire
    • Product familyGas fireplace
    • Product groupThree-sided fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-09
    • Edition number1
    • Height (mm)1350
    • Width (mm)1306
    • Depth (mm)555
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City