Publish your products
GP80/55C Corner Gas Fireplace
GP80/55C Corner Gas Fireplace

    GP80/55C Corner Gas Fireplace

    Kalfire GP80/55C
    The Kalfire GP80/55C is a closed corner gas fireplace with the patented Prestige burner, designed to combine timeless elegance with advanced technology. Regardless of the size or style of the room, this model integrates seamlessly and elevates the atmosphere of any interior.

    Design & Interior
    As a corner model, the GP80/55C offers a view of the flames from two different angles, creating a striking focal point in any space. The glass corner can be positioned either to the left or to the right, providing flexibility in placement. The interior can be customized with a flat finish, black ceramic glass, or a design variant, allowing you to adapt the fireplace to your style.

    Burner Technology
    At the heart of the GP80/55C is the patented Prestige burner, which is integrated directly within highly realistic ceramic logs stacked in a pyramid. This innovative design creates high, blazing flames that leap directly from the logs, producing an unparalleled impression of a real wood fire with outstanding efficiency.

    Model Type
    Corner model
    The GP80/55C offers dual-angle visibility, making it an excellent choice for modern interiors. Its flexible design and wide range of size options ensure seamless integration into walls, cabinetry, or custom-designed spaces.

    Features & Options
    - Hybrid function (LED glow bed for added ambience)
    - Natural Spark Generator (NSG) for real sparks above the flames
    - Anti-reflective glass for an unobstructed fire view
    - iMatch remote and smartphone app operation
    - Integration with home automation systems

    Experience
    The Kalfire GP80/55C combines advanced flame technology with versatile design options. With its corner view, realistic ember bed, and optional special features, it transforms into a natural and atmospheric centerpiece that enriches your home with both warmth and style.

    Specification
    • Product options:

      • Hybrid function
      • Natural Spark Generator
      • iMatch interface
      • Domotica (home automation)

      Product information:

      • Prestige burner
      • iMatch remote
      • Interior options
      • CE Certified
      • Energy efficiency class: A

      Interior:

      • Flat
      • Black ceramic glass
      • Design
    Technical specification
    • Unique ref.gp80-55c-gas-fire
    • Product familyGas fireplace
    • Product groupCorner fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1139
    • Width (mm)987
    • Depth (mm)501
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City