Publish your products
AQILO IP65 DSO-B ceiling spotlight
AQILO IP65 DSO-B ceiling spotlight
AQILO IP65 DSO-B ceiling spotlight
AQILO IP65 DSO-B ceiling spotlight
AQILO IP65 DSO-B ceiling spotlight
AQILO IP65 DSO-B ceiling spotlight
AQILO IP65 DSO-B ceiling spotlight
    Kanlux

    AQILO IP65 DSO-B ceiling spotlight

    KANLUX AQILO is the first Kanlux surface-mounted luminaire with such a high IP degree - IP65. It is characterized by a simple design and availability in three colors: white, black and graphite. High tightness is intended for rooms where the lamps are exposed to increased humidity and the risk of flooding with water, e.g. bathroom and kitchen, and for use in external areas of the house, such as terraces, balconies or covered entrances. You can choose the light sources that suit you. An additional advantage of AQILO E14 and AQILO E27 lamps is the reflector.
    Technical specification
    • Unique ref.33361
    • Product familyAQILO IP65
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)90
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.25
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire