Publish your products
GRIBLO 7 GR light fitting
GRIBLO 7 GR light fitting
GRIBLO 7 GR light fitting
GRIBLO 7 GR light fitting
    Kanlux

    GRIBLO 7 GR light fitting

    The new Kanlux GRIBLO is model 7 GR, intended as backlighting for small trees, shrubs, rockeries or small architecture in the garden. Kanlux GRIBLO 7 GR is one of the few light fittings on the market equipped with a power cable terminated with a plug, which is not only convenient for the user but also complies with the latest standard for portable garden light fittings. Fixing it to the ground is very easy with a 'spike' hammered into the ground. A replaceable light source and IP65 water resistance are its additional strengths.
    Technical specification
    • Unique ref.36432
    • Product familyGRIBLO LED
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2024-05-29
    • Edition number1
    • Height (mm)350
    • Width (mm)60
    • Depth (mm)60
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.551
    Classification
    • BIMobject CategoryLighting - Outside
    • ETIM CodeEC000301
    • ETIM NameLuminaire bollard