Publish your products
ZEVI EL 1GU10 B facade luminaire
ZEVI EL 1GU10 B facade luminaire
ZEVI EL 1GU10 B facade luminaire
ZEVI EL 1GU10 B facade luminaire
ZEVI EL 1GU10 B facade luminaire
ZEVI EL 1GU10 B facade luminaire
ZEVI EL 1GU10 B facade luminaire
ZEVI EL 1GU10 B facade luminaire
    Kanlux

    ZEVI EL 1GU10 B facade luminaire

    ZEVI facade luminaires are a modern solution combining timeless design with high functionality. Made of durable aluminum and tempered glass, they offer weather resistance thanks to an IP54 rating. Equipped with a GU10 cap, they allow the use of replaceable light sources with a maximum power of 10W, making it possible to adjust intensity and color temperature to individual needs. Thanks to the double gland, it is possible to connect several luminaires in one light line. Available in elegant black and graphite colors, with the option of top-bottom mounting.
    Technical specification
    • Unique ref.38880
    • Product familyZEVI
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)140
    • Width (mm)100
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.52
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire