We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Conducco - display

Unique ref.: COxxx
Brand: Karl Andersson & Söner
Product family: Conducco
Product group: Display
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Conducco (Tony Almén Peter Gest, 2011), is an efficient and elegant system for storing and displaying all types of printed matter in A4, A5 and A6 formats so that you can find what you want at a glance. Conducco panels are available for standing A4 formats and for combinations of standing A4, A5 and A6 formats. The standing A4 panels come in heights of 335, 700 and 1060 mm and widths of 300, 590 and 880 mm. The panels for combinations of A4, A5 and A6 formats come in heights of 610 and 815 mm and a width of 590 mm. All panels have the same depth, 57 mm. Conducco is available in oak, birch and standard colours. The panel is suspended on a metal wallstrip. The acrylic glass front has black elastic tapes at the side that extend to hold magazines, brochures, etc. up to a maximum thickness of 30 mm firmly in place. This means that Conducco is ideal for both thin sheets of paper and more substantial magazines.


Material main: Wood
Material secondary: PE/PP
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8433
Uniclass 1.4 Description: Display furniture
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®