Publish your products
KAZ - Showcase

KAZ - Showcase

4.0 out of 5 stars4.0(5 reviews)

The inspiration for Kaz (Nils-Ole Zib 2019) came from a tractor seat, here refined in the form of a stool that combines a contemporary look with timeless functionality. A wooden seat on an underframe of sturdy steel rod gives the stool a minimalistic expression that draws further attention to the wooden seat.

Kaz is manufactured from a single piece of solid wood – oak, ash or finished in standard stains on ash or white-glazed oak or ash. The metal frame has a matt chrome finish or black powder coating, and the runners are fitted with floor protectors. The stool comes in a choice of three heights. Kaz is ideal for use with a kitchen island, breakfast bar, or as an extra stool, etc

Specification
  • The inspiration for Kaz (Nils-Ole Zib 2019) came from a tractor seat, here refined in the form of a stool that combines a contemporary look with timeless functionality. A wooden seat on an underframe of sturdy steel rod gives the stool a minimalistic expression that draws further attention to the wooden seat.

    Kaz is manufactured from a single piece of solid wood – oak, ash or finished in standard stains on ash or white-glazed oak or ash. The metal frame has a matt chrome finish or black powder coating, and the runners are fitted with floor protectors. The stool comes in a choice of three heights. Kaz is ideal for use with a kitchen island, breakfast bar, or as an extra stool, etc

Technical specification
  • Unique ref.kaz-showcase
  • Product familySeating
  • Product groupKaz
  • TypeShowcase (model)
  • Date of publishing2019-05-06
  • Edition number1
  • Width (mm)440
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 13 17
  • OmniClass TitleResidential Stools
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom