Publish your products
MILO - seating stool SH650
MILO - seating stool SH650
MILO - seating stool SH650

    MILO - seating stool SH650

    4.4 out of 5 stars4.4(5 reviews)
    The round seat of Milo (2020) bar stool is perfectly symmetrical, which makes it easy to place the stool in any setting and ensures that Milo looks inviting and is fully functional from every angle. The proportions of the seat and the fact that it is fashioned in solid wood mean that it is possible to incorporate a concealed fitting for a swivel function and backrest. The grid-style footrest not only adds an extra dimension of comfort thanks to the flexibility it offers in terms of how and where users choose to rest their feet, but it also contributes to the stability and durability of the construction and gives the stool its own unique personality.
    Specification
    • Milo is manufactured in solid oak or ash, finished with standard stains on ash, or white glaze on oak and ash. The footrest has a stainless steel footrest protector and felt floor protectors. Accessories to the stool are: The seat with a fabric or leather cover. The gridy-style footrest comes in a stainless steel finish or lacquered in black or white as standard. The swivel function up to 130 kilos. In the event of future renovation requirements, wooden or covered seats, backrest and underframe can all be simply changed. Milo is a stable, sturdy, hard-working solid wooden bar stool. If you need a truly durable bar stool to partner 900 mm or 1050 mm high tables, Milo is the perfect choice.
    Technical specification
    • Unique ref.milo-mlp65tt
    • Product familySeating
    • Product groupMilo
    • TypeObject (single object)
    • Date of publishing2020-10-05
    • Edition number1
    • Height (mm)650
    • Width (mm)390
    • Depth (mm)390
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit