Publish your products
TAILOR - Rectangular Table 2000x1200

TAILOR - Rectangular Table 2000x1200

Tailor (Kristofer Jonsson Andreas Sture, white 2018) table is a versatile table in a multitude of different standard sizes and finishes – and it can also, of course, be ordered in dimensions perfectly tailored to meet customer needs. The leg mount is a sand-moulded casting of recycled aluminium, the shape and expression of which recalls the industrial heritage of the Husqvarna iron foundry.

Tailor table comes in heights of 730 mm and 900 mm and 17 different sizes in rectangular, square or round versions. Choose from tabletops in strips of oak, birch or ash wood veneer, standard stains on ash and white glazed oak or ash. Top is also available in laminate (white, black matte, oak, birch, ash) and black desktop. Clear lacquered surface finish. Please enquire for details of non-standard sizes and finishes.
The leg is of solid wood, secured in a socket-style leg mount made of sand-cast recycled aluminium. It is easy to separate the socket and the leg. The mount comes in a ball burnished finish as standard, but can also be lacquered in one of our standard colours. Every mount will be unique with its own structure and shade of aluminum. Tailor is a handsome and practical solution that is as much at home in flexible office.

Specification
  • Tailor table comes in heights of 730 mm and 900 mm and 17 different sizes in rectangular, square or round versions. Choose from tabletops in strips of oak, birch or ash wood veneer, standard stains on ash and white glazed oak or ash. Top is also available in laminate (white, black matte, oak, birch, ash) and black desktop. Clear lacquered surface finish. Please enquire for details of non-standard sizes and finishes.
    The leg is of solid wood, secured in a socket-style leg mount made of sand-cast recycled aluminium. It is easy to separate the socket and the leg. The mount comes in a ball burnished finish as standard, but can also be lacquered in one of our standard colours. Every mount will be unique with its own structure and shade of aluminum. Tailor is a handsome and practical solution that is as much at home in flexible office.

Technical specification
  • Unique ref.tailor-ta1_200120
  • Product familyTable
  • Product groupTailor
  • TypeObject (single object)
  • Date of publishing2018-09-18
  • Edition number1
  • Width (mm)2000
  • Depth (mm)1200
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)52
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 64 00
  • CSI MasterFormat 2014 TitleBooths and Tables
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit