Publish your products
TRAYO - Table ø400
TRAYO - Table ø400
TRAYO - Table ø400

    TRAYO - Table ø400

    3.8 out of 5 stars3.8(5 reviews)

    Trayo (Anton Björsing 2019) tray table has been designed with a firm focus on function and user-friendliness – a small table that is easy to serve from, to lift, to roll and to take with you. While the design owes much to that of a classic tray table, Trayo offers more functions and is manufactured in other materials – metal that contrasts with the wood’s warm round shapes.

    Trayo comes in two sizes: 400 mm diameter/height 450 mm and 500 mm diameter/height 520 mm. The table’s unique feature is the opportunities it offers to combine the wooden ring, the tray and the metal frame in different ways.

    The wooden rings are available in compression-moulded oak or ash, standard stains on ash and white-glazed oak or ash. The round trays are in MDF, veneered with oak or ash, with black and white laminated finishes, in standard colors, standard stains on ash, or white-glazed oak or ash. The metal frame comes in a matt chrome finish or lacquered in our standard colors.

    Optional extras: concealed castors that can be fitted to the lower tray, and handles wrapped in black or brown leather from Tärnsjö. The table is delivered assembled.

    Trayo has been designed and constructed to be easily moved in everyday situations. Use it as a side table next to the sofa, as an extra table or for serving food on the patio when the weather permits. The loose tray is ideal for fetching more snacks or drinks from the kitchen when the need arises.

    Specification
    • Trayo comes in two sizes: 400 mm diameter/height 450 mm and 500 mm diameter/height 520 mm. The table’s unique feature is the opportunities it offers to combine the wooden ring, the tray and the metal frame in different ways.

      The wooden rings are available in compression-moulded oak or ash, standard stains on ash and white-glazed oak or ash. The round trays are in MDF, veneered with oak or ash, with black and white laminated finishes, in standard colors, standard stains on ash, or white-glazed oak or ash. The metal frame comes in a matt chrome finish or lacquered in our standard colors.

      Optional extras: concealed castors that can be fitted to the lower tray, and handles wrapped in black or brown leather from Tärnsjö. The table is delivered assembled.

      Trayo has been designed and constructed to be easily moved in everyday situations. Use it as a side table next to the sofa, as an extra table or for serving food on the patio when the weather permits. The loose tray is ideal for fetching more snacks or drinks from the kitchen when the need arises.

    Technical specification
    • Unique ref.trayo-tr340
    • Product familyTable
    • Product groupTrayo
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (mm)450
    • Width (mm)400
    • Depth (mm)400
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit