Publish your products
Katrin Bin With Lid 50L - White
Katrin Bin With Lid 50L - White
    Katrin

    Katrin Bin With Lid 50L - White

    3.5 out of 5 stars3.5(6 reviews)
    # Waste bin that holds 50 litres of paper, which means that the toilet environment stays clean # Made from ABS Plastic # Can be used with or without a lid # Can be wall mounted, freeing up floor space # Light, robust and simple to empty
    Technical specification
    • Unique ref.91912
    • Product familyWASHROOM DISPENSER
    • Product groupBIN
    • TypeObject (single object)
    • Date of publishing2015-12-14
    • Edition number2
    • Height (mm)575
    • Width (mm)420
    • Depth (mm)280
    Related
    • Material mainPlastic
    • Material secondaryPolycarbonate
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Åland Islands
    Andorra
    Austria
    Belarus
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Moldova
    Monaco
    Netherlands
    Norway
    Poland
    Romania
    Russia
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit