Publish your products
KESSEL-Backwater lifting station 8741063 Ecolift Systems Base, SPF4500-S3, Duo

KESSEL-Backwater lifting station 8741063 Ecolift Systems Base, SPF4500-S3, Duo

Hybrid lifting station Ecolift XL Duo Duo version with two pumps With one motor-driven backwater flap for wastewater without sewage 4500-S3 For installation in a concrete slab or outdoor underground installation in combination with upper section see page 85. Version: • backwater lifting station Ecolift XL Mono / Duo for connection to Ø 800 mm upper sections • inlet / outlet Ø 160 mm • with Comfort Plus control unit • with one motor-driven backwater flap for wastewater without sewage or with two motor-driven backwater flaps for wastewater with sewage • 230 V-Versions ready to plug in Cable length: 10 m Installation: Handles groundwater depths up to 3000 mm Note: The pressure pipe must be connected to a welded PE pipe; in the case of pump SPF 4500 pressure pipe to be connected to a pressure relief chamber (contact KESSEL for questions). Installation: in combination with upper section Ø 800 page 85 Accessories: pages 89 – 90 with a free passage of 40 mm • Pumping capacity: max. 45 m³/h • Pumping height: max.21 m • Nominal capacity (P2): 3,7 KW per pump • Input power (P1): 4,5 KW per pump • Operating voltage: 400 V • Nominal frequency: 50 Hz • Nominal current: 7,4 A • Fuse: 3 x C 25 A • Protective rating (pump): IP68 3mWS/48h • Mode of operation: S3 • Cable length: 10 m • Total height: 753 mm
Specification
  • • Dimensions • Length: 1,245 mm • Width: 1,200 mm • Height: 780 mm • general characteristics • Color: Black • execution • Shut-off device: slide made of plastic • System type: double system • Pump control: switchgear • Backflow preventer: integrated • container • Outlet number: 1 PC • Outlet nominal diameter (DN): 150 • Distance pipe bottom inlet to tank bottom: 135 mm • Distance pipe bottom outlet to tank bottom: 120 mm • Container volume: 65 l • Pressure outlet: horizontal • Pressure outlet (DA): 90 mm • Pressure outlet (DN): 80 mm • Vent connection (DN): 70 mm • Channel: closed passage channel • Groundwater resistance from the lower edge of the bottom part: 3,000 mm • Installation note: Lowest installation variant • Clear width of container (LW): 1,000 mm • Clear entry width (LW): 800 mm • Nominal pressure (PN): 10 • Usable volume: 20 l • Inflow number: 1 PC • Inlet nominal diameter (DN): 150 mm • Conveyor • Pump: SPF 4500 • Number of pumps: 2 • Delivery head max .: 21 m • Delivery rate max .: 45 m3 / h • Operating mode: S3 - 50% • Power P1: 4.2 kW • Power P2: 3.5 kW • Speed: 2,850 rpm • Required fuse protection (line protection): 3 x C 25 A • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 26 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 10 m • Nominal current: 7.5 A. • Protection class pump: IP 68 (3m / 48h) • Protection class: I. • Type of connection line pump: H07RN-F 7G 1.5 mm2 • control • Switching device: Comfort Plus • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • USB interface: yes • GSM interface: yes • Potential-free contact: yes • Motor protection switch: yes • Protection class switching device: IP 54 • Length of mains connection cable switching device: 0 m • Type of level detection: pneumatic • Level detection instrument: immersion tube • Alarm transmitter: optical probe • Other features • Type of waste water: free of faeces • Wastewater volume: high • Delivery condition: pre-assembled for final assembly on site (pumps and sensors must be assembled on site and switchgear must be connected) • Installation situation: installation in the ground, installation in the base plate • Free passage: 40 mm • Function in case of backflow: Disposed in case of backflow • Gradient jump: 15 mm • Gross weight: 161.764 kg • Net weight: 144.284 kg • Mechanical backflow flaps: 1 • Motorized backflow flaps: 1 • Position to the sewer: slope to the sewer • Backflow protection: Type 3 • Security strategy: central security • Approval: Z-53.2-493 • Declaration of Conformity: yes
Technical specification
  • Unique ref.8741063
  • Product familyEcolift XL Duo
  • Product groupPump technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
  • Height (mm)753
Related
  • Material mainPolyethylene
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit