Publish your products
KESSEL-Grease separator EasyClean ground NS 35, Standard, 1005-1625 mm, A/B

KESSEL-Grease separator EasyClean ground NS 35, Standard, 1005-1625 mm, A/B

KESSEL-Grease Separator EasyClean ground Standard NS 35, extended version for deeper installation with extension section Ø 800 mm Cover class A/B for underground installation according to EN1825 Installation in frost-free depth • Installation is possible with groundwater up to the upper edge of the tank (UET) • A load distribution plate must be provided for class D • Class D = 700 mm = DEC = 1500 mm Class A/B = 700 mm = DEC = 1800 mm • Minimum installation depth achieved by sawing the upper section as required Consisting of: Upper section made of polymer, height and level adjustment, with cover class A/B, D in accordance with EN 124, made of cast iron (can be driven over by cars and trucks), sealed odour-tight, incl. lift-out key Delivery: System completely assembled Note: Further nominal sizes on request Accessories: Sampling chamber, extension section, direct disposal, SonicControl page 341 – 344; pumping stations see chapter "3" Technical note page 340 • Nominal Size: NS 35 • Sludge trap capacity: 3500 l • Total separator capacity: 4800 l • Fat storage:2000 l • Inlet / Outlet: DN 250 (DA 250 mm) • Weight: 695 kg • Installation depth: 1.005 - 1.625mm • Dimensions (L x W): 3470 mm x 2010 mm • Height: 2.405 - 3.425mm • Cover class: B 125 (12,5 t) • Manufacturer: KESSEL • Delivered: completely assembled
Specification
  • • Coverage features • Cover type: cover plate • Cover material: cast iron • Cover color: black • Load class: B 125 (EN 124) • Tightness: odor and surface water tight • Height: 95 mm • Lock: unlocked • Dimensions • Length max .: 3,660 mm • Insertion length: 3,470 mm • Loading dimension, width: 2,010 mm • T-TEÜ: 330 mm • TEÜ: 700-1,800mm • Waste water content • Separator capacity: 4,800 l • Total volume: 8,300 l • Sludge trap capacity: 3,500 l • Storage amount of fat: 2,000 l • general characteristics • Material: PE • Standard: EN 1825: 2004, DIN 4040-100 • execution • Disposal type: manual with suction hose • Disposal variant: standard • Filling device according to DIN 1988: no • Nominal size (NS): 35 • Sight glass: no • Shredder mix system: no • SonicControl: no • container • Outlet nominal diameter (DA): 250 • Outlet nominal diameter (DN): 250 • Distance pipe bottom inlet to tank bottom: 1,800 mm • Distance pipe bottom outlet to tank bottom: 1,700 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, PVC-KG pipes according to DIN 19534, PP or AS • Installation depth: 1.005-1.625mm • Groundwater resistance from the lower edge of the bottom part: 2,130 mm • Installation note: Variant of recessed installation • Clear entry width (LW): 800 mm • Shaft system: cistern • Inlet nominal diameter (DA): 250 mm • Inlet nominal diameter (DN): 250 mm • control • Switching device: no • Other features • Type of height adjustment: telescopic top section, tiltable by 5 degrees • Delivery condition: ready for installation (connecting parts must be connected on site) • Installation situation: installation in the ground • External monitoring: TÜV Rheinland type tested and monitored • Gross weight: 642 kg • Net weight: 608 kg
Technical specification
  • Unique ref.93935-170B
  • Product familyStandard (Grease separator EN 1825 ground)
  • Product groupSeparation technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
  • Height (mm)3425
  • Width (mm)2010
  • Depth (mm)3470
Related
  • Material mainPolyethylene
  • Material secondaryCast iron
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)695
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit