Publish your products
KeeWalk KWM10
Archived

KeeWalk KWM10

KEE WALK offers a solution to these problems by providing a safe, anti-slip, level walking surface for means of access to and across roofs. With adjustable step sections and the ability to traverse a roof across the slope, KEE WALK has the inherent flexibility to ensure safe access to all. But not only does it protect those accessing the roof, it also protects the roof sheet from unnecessary foot traffic and potential damage by providing a clearly defined access path.
Specification
  • EN516:2006 is the European standard for the test requirements of roof access walkways, which include measuring the deflection and residual deformation under specified loads. These criteria have been surpassed in all testing and as this is a harmonised standard allows the system to be CE marked under the European Construction Products Regulation No. 305/2011.
Technical specification
  • Unique ref.KWM10
  • Product familyRoof
  • Product groupWalk Way
  • TypeObject (single object)
  • Date of publishing2019-09-18
  • Edition number1
  • Height (mm)250
  • Width (mm)1000
  • Depth (mm)1494
Related
  • Material mainAluminum
  • Material secondaryNylon
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationFastener
  • Uniclass 2015 CodeEF_75_50
  • Uniclass 2015 DescriptionSafety and protection
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit