Publish your products
Kichler 43457OZ Braelyn 8 Light Chandelier
Kichler 43457OZ Braelyn 8 Light Chandelier
Kichler 43457OZ Braelyn 8 Light Chandelier
Kichler 43457OZ Braelyn 8 Light Chandelier
    Archived

    Kichler 43457OZ Braelyn 8 Light Chandelier

    The 8 light linear chandelier features an Olde Bronze finish and clear seeded glass shades. This fixture uses a 60 watt (max) bulb equivalent, measures a body height of 11.25" and a width of 15" and a length of 42" offers a 110" of lead wire. For a vintage look, consider using antique filament bulbs (4071CLR.)

    • Offers a vintage industrial design that works well with rustic, country and lodge décor.
    • A sloped ceiling kit is included. Additional chain (2996OZ) and stem (2999OZ) are available for purchase if you have a taller ceiling.
    • 6 light linear chandelier works perfect above a long kitchen or dining room table or above a larger kitchen island.
    • Takes eight medium E26 up to 60W bulbs equivalent
    • The clear seeded glass provides a beautiful, ambient lighting to the entire room. Think of it as a foundation or a canvas upon which to paint a distinctive lighting picture. It’s a beautiful light source in your living space.
    • CSA UL Listed Dry. A dry location is an indoor area that is not normally subject to dampness.
    • A sloped ceiling kit is included.
    • What's in the Box: (1) Mounting Strap, Strap Mounting Screws, Mounting Screws, Lock Washers, Lock-Up Knobs, Hex Nuts, Nipples, (1) Canopy, Wire Nuts, Downrods, Nipples, Thread Compound and Chain Link. Bulb(s) not included.

    As Featured on Amazon.com

    #KichlerLighting #Chandelier

    Specification

    • Certifications/Qualifications
      Location Rating: Dry

      Dimensions
      Base Backplate: 13.50 X 4.50
      Chain/Stem Length: 36"
      Weight: 15.00 LBS
      Height: 11.50"
      Length: 42.00"
      Overall Height: 50.00"
      Width: 15.00"

      Mounting/Installation
      Interior/Exterior: Interior
      Lead Wire Length: 110
      Mounting Style: Stem Hung W/ Chain Link
      Mounting Weight: 10.00 LBS
      Slope Ceiling Kit Included: Yes

      Primary Lamping
      Bulb Product ID: 4071CLR
      Lamp Included: Not Included
      Lamp Type: S21
      Light Source: Incadescent
      Max or Nominal Watt: 60W
      # of Bulbs/LED Modules: 8
      Socket Type: Medium

      Product/Ordering Information
      Finish: Bronze
      UPC: 783927470148

      Compatible Accessories
      36" Standard Gauge Chain Olde Bronze® 2996OZ
      12" Stem Olde Bronze® 2999OZ

      Specifications
      Diffuser Description: Clear Seeded
      Material: STEEL

    Technical specification
    • Unique ref.Kichler-43457OZ-Braelyn-8-Light-Chandelier
    • Product familyIndoor Lighting
    • Product groupChandelier
    • TypeDocumentation (info)
    • Date of publishing2019-03-26
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit