Publish your products
FX-10RD 10-Zone Conventional Fire Alarm Control Panel

FX-10RD 10-Zone Conventional Fire Alarm Control Panel

OVERVIEW

Kidde brand conventional fire alarm systems consist of 5 and 10 zone fire alarm control panels (FACP), an optional integrated upload/download DACT (dialer), intelligent/analog type detector features, serial annunciator modules, and serial remote relay modules. All FACPs and components are Listed to the 10th edition of the ANSI/UL 864 standard and CSFM/FDNY approved.

These systems incorporate features designed to simplify installation, operation and maintenance, including front panel programming, one person walk testing, and selectable IDC and NAC types. 

Kidde systems are powerful enough to meet the demands of today’s life safety installations while leaving plenty of room to grow in the future. They support Class A operation by combining pairs of on-board IDCs or NACs to provide the necessary Class A circuits. For example, the FX-10RD comes factory set to support 10 Class B IDCs and 4 NACs. But it can be field-configured to provide 5 Class A IDCs (no Class B IDCs), and 2 Class A NACs – or any other combination of circuits that falls within the circuit-pairing parameters.

STANDARD FEATURES

  • Available in 5 and 10 zone (IDC) models
  • Automatic drift compensation with select detectors reduces false alarms and extends dust life
  • Listed to ANSI/UL 864 10th Edition
  • Models with fully integrated upload/download DACT enables PC programming
  • Zone or NAC pairs convertible to single Class A circuits
  • Combination Waterflow and Supervisory IDCs
  • NACs programmable by zone and individually selectable for notification appliances, continuous, temporal outputs, or coded
  • Front panel programmable simplifies installation and servicing
  • Precision synchronization with compatible notification appliances and optional audible silence over two wires
  • On-board relays for Alarm, Supervisory and Trouble
  • Optional serial bus relay modules are programmable for Common, Zone, or Matrix activation
  • Optional serial bus remote annunciator family
  • One person walk-test (audible or silent)
  • Optional City Tie and Reverse Polarity Modules
  • Trim ring available for semi-flush mounting
Technical specification
  • Unique ref.fx-10-zone-fire-alarm-control-panel
  • Product familyFire Alarm Control, Interface Systems
  • Product groupFire Alarm Control Panels
  • TypeObject (single object)
  • Date of publishing2026-06-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit