Publish your products
Ecofeu DV
Ecofeu DV

    Ecofeu DV

    SMOKE EXTRACTION HATCH

    This CE-certified double-leaf smoke vent (SHEV) is designed for waterproofed roofs and offers unparalleled aerodynamic performance (Aa = 4.80). Thanks to its pneumatic control system, it ensures rapid and safe opening in the event of a fire. Compliant with EN 12101-2:2003 and EN 1873+A1:2016 standards, it guarantees excellent thermal insulation with a Urc value starting at 2.3 W/m².K, thus optimizing smoke management and the building's thermal comfort.

    Specification
    • The advantages

      • Unrivaled aerodynamic performance: Aa = 4.80.
      • Pneumatic ventilation as standard, at no extra cost.
      • Available in a styled riser version, for renovation to adapt to any type of curb.
      • Low maintenance.
      • Patents filed.
    Technical specification
    • Unique ref.Ecofeu_DV
    • Product familyDésenfumage naturel
    • Product groupToiture
    • TypeObject (single object)
    • Date of publishing2026-02-23
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Skylights
    • IFC classificationWindow
    • UNSPSC nameSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights

    Region availability

    Asia Africa Europe
    Kuwait
    Algeria
    France
    Oman
    Morocco
    Portugal
    Qatar
    Senegal
    Spain
    Saudi Arabia
    Tunisia
    United Arab Emirates