Publish your products
Work table ER 148 80S
Kinnarps
Archived

Work table ER 148 80S

Options Panels, electrics tidy, cabling, computer accessories, local storage, etc. Scale 1:100. Table height Adjustable with round legs (legs 80 without sleeve, 80S with sleeve): 680–760 mm, (legs 200 without sleeve, 200S with sleeve): 620–820 mm. Fixed with round legs with castors (C): 724 mm. Adjustable with conical legs (PRM): 620–820 mm, (PRL): 510–590 mm. Adjustable with conical legs with castors (PRMC): 650–820 mm, (PRLC): 510–590 mm. Table top 23 mm, chipboard with wood veneer and solid wood lipping (beech, birch, oak), laminate (beech, birch, oak, white, light grey). Underframe Powder–coated steel rail 35x35 mm. Series[e]one 32x40 mm. Recessed 100 mm from the table edge for Series[e] and 35 mm for Series[e]one. Unit mm.
Technical specification
  • Unique ref.ER14880S
  • Product familyWork tables
  • Product groupSeries[e]
  • TypeObject (single object)
  • Date of publishing2012-01-23
  • Edition number1
Related
  • Material mainBeech
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit