We are using cookies to provide our services

By using our services you agree to our use of cookies

;

177 CM Fridge-Freezer Kcbds 18601

Unique ref.: KCBDS-18601
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: Refrigerators
Width (mm): 557
Height (mm): 1770
Depth (mm): 545
Date of publishing: 2018-12-11
Edition number: 2
Type: Object (single object)
Download (10)
This A++ Class fridge freezer has a 269-litre total capacity (189 litres in the fridge and 80 litres in the freezer). It is equipped with the Pro Fresh Technology that detects any changes in the temperature and quickly brings it back to the optimal level. The circulation of chilled air increases automatically to restore the correct temperature five times faster than a conventional refrigerator.
It also features a Stop-Frost system that limits the creation of ice in the appliance.
It also has a touch display to easily set your fridge freezer functions, as well as interior LED lighting, adjustable shelves and soft closing door.


Material main: Metal
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 55.5

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_31
Uniclass 2015 Description: Food refrigerators and freezers
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 33
OmniClass Title: Residential Refrigerators And Freezers
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Colour White
Depth 545 mm
Freezer Capacity 80 L
Height 1770 mm
Voltage 220-240
Width 557 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White

All BIM objects are real products from real manufacturers confirmed and approved