Publish your products
LE-A4 - Wedge anchor
LE-A4 - Wedge anchor
LE-A4 - Wedge anchor

    LE-A4 - Wedge anchor

    4.5 out of 5 stars4.5(6 reviews)

    LE-A4
    M8, M10, M12, M16

    Powerful mechanical anchor for static, quasi-static and seismic loads, designed for setting in both cracked or uncracked concrete.

    SUBSTRATES
    Normal weight cracked or uncracked concrete , reinforced or unreinforced of strength class from C20/25 to C50/60

    BOLT MATERIAL
    Stainless steel A4

    CORROSION PROTECTION
    • Stainless steel A4

    WEDGE MATERIAL
    • Stainless steel A4

    NUT AND WASHER MATERIAL
    • Stainless steel A4

    INSTALLATION METHOD
    • Push-through installation

    APPLICATION
    • Installation of facade steel substructures in urban, industrial and also marine environment.
    • Machine and device installation , which are subject to permanently damp internal conditions.
    • Installation of railings, handrails, balustrades in both interior and exterior.
    • Anchoring of base plates, consoles, cantilevers in both internal and external conditions.
    • Fixing of steel construction to concrete structural components inside and also outside of buildings.

    Specification
    • Stainles steel A4

           Type     Length range:
      M8     LE-A4     60 - 155 mm
      M10     LE-A4     85 - 155 mm
      M12     LE-A4     85 - 165 mm
      M16     LE-A4     105 - 165 mm


      Basic parameters

      Parameter     Value
      Material     Steel
      Head type     Hexagonal nut
      Fire resistance     R30 - R120
    Technical specification
    • Unique ref.le-a4-wedge-anchor
    • Product familyAnchors
    • Product groupWedge anchors
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings
    • IFC classificationMechanical Fastener
    • Uniclass 2015 CodePr_20_29_03_97
    • Uniclass 2015 DescriptionWedge anchors
    • OmniClass Number23-13 23 11 15 11
    • OmniClass TitleExpansion Anchors

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit