LE-ZN
M8, M10, M12, M16
Powerful mechanical anchor for standard static and quasi-static loads, designed for setting in uncracked concrete.
SUBSTRATES
Normal weight uncracked concrete, reinforced or unreinforced of strength class from C20/25 to C50/60
BOLT MATERIAL
Carbon steel
CORROSION PROTECTION
• Galvanized
WEDGE MATERIAL
• Galvanized carbon steel
NUT AND WASHER MATERIAL
• Galvanized carbon steel
INSTALLATION METHOD
• Push-through installation
APPLICATION
•
Machine and device installation.
•
Installation of railings, handrails, balustrades inside buildings.
•
Anchoring of base plates, consoles, cantilevers, cable trays in dry internal conditions.
•
Fixing of steel construction to concrete structural components in dry internal conditions inside the buildings.
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |