WCF-XS / WCF-XS-E WCF-XS-C NANDA KOT for heavy and medium loads
Hybrid bonded injection anchor system offering very high performance in both cracked & uncracked concrete, along with a very good performance under seismic conditions (C1&C2). For professional use in heavy and medium duty applications.
SUBSTRATES
• Cracked and uncracked concrete (option 1) C20/25 to C50/60.
• Reinforced and non-reinforced concrete.
• Dry, wet concrete and flooded holes (Cat 2).
• Post-installed rebar connections - calculation in accordance with EC2 EN 1992-1-1.
• Strength class of concrete from C12/15 to C50/60.
INSTALLATION TEMPERATURE RANGE
WCF-XS-410 - for normal installation conditions: 5°C to 30°C
WCF-XS-E-410 - for summer (tropical) installation conditions: 15°C to 40°C
WCF-XS-C-410 - for winter installation conditions: 0°C to 20°
CARTRIDGE SIZE
410 ml
APPROVED STEEL ELEMENTS
• Threaded rods M8-M30 made of galvanized steel grades: 4.6, 5.8, 8.8, 10.9;
• Threaded rods M8-M30 made of stainless steel grades: A4-70, A4-80, A2-70;
• Threaded rods M8-M30 made of HCR steel: 1.4529 and 1.4565;
• Galvanized or hot-dip galvanized rods and thermodiffusion;
• Rebars: Ø8, Ø10, Ø12, Ø16, Ø20, Ø25, Ø32, grade: B,C;
• Rebars (post installed in accordance with TR023/EC2): Ø8, Ø10, Ø12, Ø14, Ø16, Ø20, Ø25, Ø28, Ø32, class: B, C;
APPLICATIONS
• Anchoring of steel constructions to concrete structural components.
• Anchoring of base plates, brackets, consoles in high/medium load applications.
• Strengthening and reinforcement of concrete members in existing superstructure (old buildings restoration, bridges renovation, etc.).
• Wide range of post-installed rebar connections including anchorage and overlap joint applications (e.g. slab to slab at support, overlap joint at a foundation of column or wall, etc.).
• Design method according to EN 1992-4:2018 and EC2 EN 1992-1-1.
SEISMIC APPROVAL C1/C2
Anchors have been tested for seismic loads, and thus are approved for use in applications in seismically
active areas. Seismic approval allows to design reliable fastenings with increased level of safety.
HIGH LOAD-BEARING PARAMETERS
It is ideally suited for highest load/heavy duty structural anchoring. Offer highest performance for most
demanding applications.
STYRENE-FREE
Being free of styrene is well suited and safe for use indoors and in confined spaces.
INSTALLATION IN CRACKED CONCRETE
Approved for fastening threaded rods and rebars in tension zone of reinforced concrete member. Tension
zone, also called cracked zone might occur in all main structural concrete members e.g. beams, slabs, columns.
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |