Publish your products
Metal Lay-In - Plain
Archived

Metal Lay-In - Plain

Metal Lay-In - Plain tiles are available in a variety of edge details for installation on Prelude 15 and Prelude 24 suspension systems. Also available with wood Effects on Metal finshes.

Get in contact with Knauf Ceiling Solutions

Specification
  • Standard suspension systems: Prelude 15, Prelude 24 Alternative suspension systems: Acoustic performance: aw 0.10 (L) & Dnfw/Dncw 44 dB Light Reflectance: 85% Humidity Resistance: 95% Euro Class Fire Reaction: 'A1' French VOC performance: A+ Recycled content: 30% 15 year product warranty / 30 year system warranty Edge detail options: Metal Board, Metal Tegular 2, Metal Tegular 8, Metal Tegular 11 F, Metal Tegular 16, Metal MicroLook 8, Metal MicroLook 16, Metal Axal Vector Module options: 500x500, 600x300, 600x600, 625x625, 675x675, 750x750, 1200x300, 1200x600* * 750x750 Module Size Uk & Ireland only. 625x625 Module size available in DACH countries only.
Technical specification
  • Unique ref.Metal_Lay-In-Plain
  • Product familyMETAL Ceiling Solutions
  • Product groupMetal Lay-In
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryMetal
Classification
  • BIMobject CategoryConstruction - Ceilings
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 2015 CodeSs_30_25_22_90
  • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass Number23-15 19 23 11
  • OmniClass TitleSuspended Ceilings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit