Publish your products
Mira Advance 8.7kW
Mira Advance 8.7kW
Mira Advance 8.7kW
Mira Advance 8.7kW
Mira Advance 8.7kW
Mira Advance 8.7kW
Mira Advance 8.7kW

    Mira Advance 8.7kW

    3.4 out of 5 stars3.4(5 reviews)
    Mira Advance delivers safe and reliable thermostatically controlled showering for all of the family. This electric shower is both easy to use and longer-lasting with the patented Mira Clearscale Pro™ technology. Designed for those with limited sight, hearing, dexterity, the Mira Advance has innovative features for safer showering.
    Technical specification
    • Unique ref.11785001
    • Product familyElectric
    • Product groupAdvance
    • TypeObject (single object)
    • Date of publishing2021-08-10
    • Edition number1
    • Height (mm)230
    • Width (mm)665
    • Depth (mm)115
    Related
    • Material mainABS
    • Material secondaryPlastic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)4.14
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_60_60_96_26
    • Uniclass 2015 DescriptionElectric instantaneous shower units

    Region availability

    Europe
    Ireland
    United Kingdom