Publish your products
Mira Vigour Thermostatic Dual
Mira Vigour Thermostatic Dual
Mira Vigour Thermostatic Dual
Mira Vigour Thermostatic Dual

    Mira Vigour Thermostatic Dual

    True invigoration. The perfect blend of performance and safety with the added benefit of a dual outlet.

    Safe showering for all the family with thermostatic technology +AV6:BB6

    Dual outlet - Effortlessly divert for the experience of an overhead deluge and a separate handshower

    200mm deluge overhead and 90mm single mode handshower

    Fine tune your perfect shower with separate temperature and flow controls

    Replaces easily - Shares the same footprint and screw holes as previous Mira Vigour models, making replacement easy

    Keep showerhead limescale free with rub-clean nozzles

    Technical specification
    • Unique ref.mira-vigour-thermostatic-dual
    • Product familyPower
    • Product groupVigour
    • TypeObject (single object)
    • Date of publishing2022-07-07
    • Edition number1
    • Height (mm)710
    • Width (mm)260
    • Depth (mm)115
    Related
    • Material mainChrome
    • Material secondaryPlastic
    • Weight Net (Kg)5.22
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit