Publish your products
Underscore® 66" x 32" drop-in VibrAcoustic® bath
Kohler

Underscore® 66" x 32" drop-in VibrAcoustic® bath

Relax your body, calm your mind, and lift your spirits in a luxurious bath of water and sound. KOHLER's VibrAcoustic technology brings personalized hydrotherapy to this spacious Underscore bath, for a sensual experience unlike any other. Hidden speakers emit sound waves that envelop and gently resound within the body. Choose a soothing spa session with built-in compositions, unwind to your own music playlists, or catch up on news and podcasts. Whether you want a profoundly relaxing bathing session or an entertainment stereo system for your bathroom, Underscore VibrAcoustic has versatile options to realize your vision.

Features

  • Six concealed speakers send sound waves through the water to gently massage the body
  • Six original instrumental compositions offer different levels of relaxation
  • Syncs with devices enabled with BLUETOOTH® wireless technology including smartphones, MP3 players, tablets, and laptops located up to 33 feet away.*
  • Customize your experience with the high-resolution color touch screen
  • Fully-adjustable volume above and below the water
  • Functions as a hydrotherapy bath when full of water and a stereo system when empty
  • Slotted overflow allows for deep soaking
  • Includes 25' of wiring and amplifier

Technology

  • VibrAcoustic calms and soothes with sound vibration technology
  • The BLUETOOTH® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Kohler Co. is under license

Material

  • Acrylic

Installation

  • Drop-in or undermount
  • Requires 110 V electrical service

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-1822-VB
  • Product familyBathtubs
  • Product groupUnderscore®
  • TypeObject (single object)
  • Date of publishing2023-09-10
  • Edition number1
  • Height (inches)22
  • Width (inches)32
  • Depth (inches)66
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States