Publish your products
K-2356-1 Archer® Drop-in bathroom sink with single faucet hole
K-2356-1 Archer® Drop-in bathroom sink with single faucet hole
    Kohler

    K-2356-1 Archer® Drop-in bathroom sink with single faucet hole

    Archer offers a timeless appeal, blending subtle elements of Craftsman woodworking techniques and the intricate facets of jewelry. Distinguished by its beveled edges and clean geometry, the Archer sink creates a universal look that suits an array of bathroom styles.

    FEATURES
    • Single faucet hole.
    • Classic rectangular basin.
    • Overflow drain.
    • Coordinates with other products in the Archer collection.
    Material
    • Vitreous china.
    Installation
    • Drop-in

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2356-1
    • Product familySinks/Lavatories
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)7.88
    • Width (inches)22.63
    • Depth (inches)19.44
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States