Publish your products
K-2361 Kallos® Undermount bathroom sink
K-2361 Kallos® Undermount bathroom sink
K-2361 Kallos® Undermount bathroom sink
K-2361 Kallos® Undermount bathroom sink
K-2361 Kallos® Undermount bathroom sink
K-2361 Kallos® Undermount bathroom sink
K-2361 Kallos® Undermount bathroom sink
K-2361 Kallos® Undermount bathroom sink
    Kohler

    K-2361 Kallos® Undermount bathroom sink

    With reflective facets of cut glass, Kallos shines like a jewel in the bath or powder room. Part of the Artist Editions line of bath sinks, the spun-glass under-mount basin offers a distinctive architectural pattern reminiscent of fine crystal. This basin's design creates stunning visual depth while appropriately concealing the view of toiletries stored inside the vanity.

    FEATURES

    • Distinctive round spun-glass basin.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Glass material provides a strong durable surface that is easy to clean yet visually distinctive
    • Fits in or within a standard size countertop and works with a variety of faucet styles

    Material

    • Glass

    Installation

    • Under-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2361
    • Product familySinks
    • Product groupKallos®
    • TypeObject (single object)
    • Date of publishing2011-06-21
    • Edition number1
    • Height (inches)5.12
    • Width (inches)16
    • Depth (inches)16
    Related
    • Material mainGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States