Publish your products
K-24757 Modern robe hook
Kohler

K-24757 Modern robe hook

Inspired by minimalist design, the Modern collection pairs slim, restrained lines with elegantly flared shapes. This Modern robe hook complements a wide range of bathroom faucets from transitional to contemporary.

FEATURES

  • Coordinates with other Modern accessories.

Material

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Mounting hardware included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-24757
  • Product familyAccessories
  • Product groupModern
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)2.18
  • Width (inches)2
  • Depth (inches)3.06
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States