Publish your products
Hyten™ Elevated Quiet-Close™ round-front toilet seat
Hyten™ Elevated Quiet-Close™ round-front toilet seat
Hyten™ Elevated Quiet-Close™ round-front toilet seat
Hyten™ Elevated Quiet-Close™ round-front toilet seat
Hyten™ Elevated Quiet-Close™ round-front toilet seat
Hyten™ Elevated Quiet-Close™ round-front toilet seat
Hyten™ Elevated Quiet-Close™ round-front toilet seat
Hyten™ Elevated Quiet-Close™ round-front toilet seat
    Kohler

    Hyten™ Elevated Quiet-Close™ round-front toilet seat

    Now you can enjoy the added comfort of a higher toilet seat without having to replace your existing toilet with the Hyten Elevated Quiet-Close toilet seat. Hyten is a high-rise toilet seat that adds three inches of height to your toilet bowl and looks just like a normal toilet seat – only taller – so it blends virtually undetected into your current bathroom décor. Hyten gives peace of mind to those with limited mobility in an attractive package.

    Features

    • 3" (76 mm) raised seating surface provides a more comfortable height for those with limited mobility
    • Eye-pleasing design mimics a conventional toilet seat, with no unattractive riser to detract from your bathroom decor
    • Round closed-front seat
    • Contoured seat for user comfort
    • Grip-Tight installation hardware makes it easy to fasten the seat – everything is done from above the bowl
    • Quick-Release™ functionality allows seat to be removed easily from toilet for convenient cleaning
    • Grip-Tight bumpers hold seat firmly in place
    • Quiet-Close™ round-front lid and seat prevents slamming
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

    Material

    • Plastic construction

    Installation

    • Installs easily and securely onto your existing toilet bowl
    • For residential use only

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-25876
    • Product familyAccessories
    • Product groupHyten™
    • TypeObject (single object)
    • Date of publishing2023-01-19
    • Edition number1
    • Height (inches)3.06
    • Width (inches)14.45
    • Depth (inches)17.56
    Related
    • Material mainPlywood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States