Publish your products
Vox® 23" rectangular vessel bathroom sink
Vox® 23" rectangular vessel bathroom sink
Vox® 23" rectangular vessel bathroom sink
Vox® 23" rectangular vessel bathroom sink
Vox® 23" rectangular vessel bathroom sink
Vox® 23" rectangular vessel bathroom sink
Vox® 23" rectangular vessel bathroom sink
Vox® 23" rectangular vessel bathroom sink
Vox® 23" rectangular vessel bathroom sink
    Kohler

    Vox® 23" rectangular vessel bathroom sink

    Sleek and contemporary, the Vox Rectangle vessel-style sink features a wide, deep basin and rounded edges in true minimalist fashion. Countertop installation ensures this sink will stand out in your bathroom as a striking focal point.

    Features

    • 8" (203 mm) widespread faucet holes
    • Rectangular basin with a contemporary design
    • With overflow
    • 23" (584 mm) x 18-1/8" (460 mm)

    Material

    • Vitreous china

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2660-8
    • Product familyBathroom Sinks
    • Product groupVox®
    • TypeObject (single object)
    • Date of publishing2024-01-04
    • Edition number1
    • Height (inches)6.88
    • Width (inches)18.13
    • Depth (inches)23
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States