Publish your products
K-27289 Elate® Double toilet paper holder
Kohler

K-27289 Elate® Double toilet paper holder

Minimalist in its design, the Elate double toilet tissue holder works well in traditional as well as highly contemporary bathroom environments.


Features

  • Coordinates with other items in the Elate collection.
  • Coordinates with contemporary faucets and accessories.

Material

  • KOHLER finishes resist corrosion and tarnish.
  • Premium metal construction for durability.

Installation

  • Tools and installation template included.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27289
  • Product familyAccessories
  • Product groupElate®
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)2
  • Width (inches)3.81
  • Depth (inches)10.13
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers

Region availability

North America
Canada
Mexico
United States