Publish your products
Tone™ 24" towel bar
Kohler

Tone™ 24" towel bar

With clean lines and a soft teardrop base, the Tone bathroom faucet and accessory collection features a fresh take on midcentury modern style. This inviting design, where minimalism meets warmth, makes for a perfect fit in any space. Paired with thoughtful functionality, the Tone collection is a dynamic beauty.

Features

  • 24" (610 mm) bar
  • Coordinates with Tone faucets, accessories, and showering components to complete your bathroom

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Installation hardware and template included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27426
  • Product familyAccessories
  • Product groupTone™
  • TypeObject (single object)
  • Date of publishing2023-04-20
  • Edition number1
  • Height (inches)2.59
  • Width (inches)24
  • Depth (inches)3.54
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States