Publish your products
Reckon™ 1 hp garbage disposal
Kohler

Reckon™ 1 hp garbage disposal

Keep your kitchen sink cleaner and decrease the amount of food waste in landfills with the KOHLER Reckon 1 hp garbage disposal. With a heavy-duty induction motor and two stages of grinding power, this compact, continuous-feed disposal is easy-to-use, durable, and reliable for your daily routine. Also featuring a sound-reducing removable sink baffle and auto-reverse, the Reckon 1 hp disposal was designed to make an impact in your home—and the environment.

Features

  • 1-hp heavy-duty induction motor powers through your toughest food waste
  • 34.6 oz grind chamber
  • Two-stage grind feature shreds scraps into smaller pieces, minimizing build-up in your plumbing
  • Continuous feed lets you add scraps as you go
  • Auto-reverse feature helps prevent jams and allows grind elements to wear evenly, extending disposer life
  • Removable sink baffle dampens motor sound
  • Compact design saves valuable cabinet space
  • Box includes: Disposal, stainless steel stopper, removable baffle, discharge tube kit, self-service wrench, mounting hardware

Material

  • Durable stainless steel construction

Installation

  • Requires power cord kit or hard-wired power connection
  • Under-sink

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-29358
  • Product familyKitchen Sinks
  • Product groupReckon™
  • TypeObject (single object)
  • Date of publishing2023-01-17
  • Edition number1
  • Height (inches)12.36
  • Width (inches)8.66
  • Depth (inches)9.25
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States