Publish your products
Crue™ 24" LED bath bar
Crue™ 24" LED bath bar
    Kohler

    Crue™ 24" LED bath bar

    The Crue lighting collection brings a model of clean, sophisticated design to your entire home. Minimalist sconces, pendants, and chandeliers provide a soft, inviting warmth and are available in an array of finishes. Crue lighting fixtures complement the Crue® faucet collection for a cohesive home design.

    Features

    • Rounded glass shade joins pristinely with its decorative mount, creating an elegant simplicity
    • A great piece for almost any space — master bathroom, guest bathroom, hallway, or bedside
    • Integrated LED
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware
    • Coordinates with other products in the Crue collection

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Installation

    • Requires a 4" W (102 mm) x 1-1/2" D (38 mm) octagonal electrical outlet box

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov 

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32631-SCLED
    • Product familyLighting Fixture
    • Product groupCrue™
    • TypeObject (single object)
    • Date of publishing2024-03-18
    • Edition number1
    • Height (inches)4.72
    • Width (inches)3.72
    • Depth (inches)23.86
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States