Publish your products
Malin™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Malin™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Malin™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Malin™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Malin™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Malin™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Malin™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
    Kohler

    Malin™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top

    Drawing inspiration from the archives, the Malin vanity collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. With its distinctive square legs and clean lines, the Malin collection represents an undeniable Shaker sensibility. Integrated reeding detail, delicate door framing, and classic mushroom knobs — three details found throughout furniture design history — add a captivating combination of layers for a uniquely versatile and timeless design.

    Features

    • Designed in collaboration with Studio McGee
    • Set includes cabinet, precut quartz vanity top, backsplash, sink, cabinet hardware
    • Full-extension 17" (432 mm) drawer with soft-close undermount slides
    • Removable dividers in top drawers to personalize drawer organization
    • Three-way adjustable slow-close door hinges for easy cabinet access
    • 20-7/16" (519 mm) cabinet interior provides ample storage space
    • Finish-matched cabinet interior offers generous clearance for plumbing
    • Vanity top has 8" (203 mm) widespread faucet holes; requires deck-mount faucet (sold separately)
    • Vibrant® Brushed Moderne Brass hardware is included on White Oak vanities and Vibrant Polished Nickel hardware on White vanities. Additional hardware finishes are available (sold separately)

    Material

    • Quartz vanity top adds beauty and long-lasting durability
    • Vitreous china sink
    • Solid and composite wood

    Installation

    • Easy installation – no special tools required
    • Sink preinstalled on vanity top to simplify installation

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-35019
    • Product familyFurniture
    • Product groupMalin™
    • TypeObject (single object)
    • Date of publishing2024-01-08
    • Edition number1
    • Height (inches)39.69
    • Width (inches)30.94
    • Depth (inches)22.83
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States