Publish your products
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
    Kohler

    Essential Ultrabright 22" x 34" rectangular lighted framed mirror

    See yourself in a better light and make daily self-care easier than ever. KOHLER® Essential Ultrabright lighted mirrors deliver optimally bright, even, and shadowless lighting that is exceptionally close to natural light. This 22" x 34" framed lighted surface-mount rectangular mirror easily plugs into an outlet near your bathroom vanity, in your dressing room — wherever you want to do your hair, put on your makeup, or shave. And you can choose between four brightness settings, all at the touch of a button.

    • Can be mounted vertically or horizontally
    • Defogging feature ensures reflection visibility — even in high humidity
    • Not compatible with dimmer switches
    • Unique LED design directs light to the user to provide 3x brighter task lighting than standard lighted mirrors
    • 3500 Kelvin light appearance delivers a neutral white light ideal for overall bathroom aesthetics as well as tasks
    • Minimum 90 CRI (color rendering index) lets you see yourself in the truest light for makeup application, grooming, and skin care
    • Optical design ensures consistent lighting with no hot spots or dark spots
    • Brightness adjustable from 10 – 1500 lumens to provide optimally bright bathroom vanity lighting for applying makeup, shaving, and helping you look good
    • Brightness control allows for four settings to be adjusted at the mirror with external switch (10, 250, 500, 800 lux)
    • Plugs into wall outlet or can be hardwired
    • Integrated LED bulbs have an estimated life expectancy of 59,000 hours
    • Compatible with standard light switches, with programmable recall setting to return to preferred brightness when switched on
    Technical specification
    • Unique ref.Kohler-K-38023-DLM
    • Product familyFurniture
    • Product groupEssential Ultrabright
    • TypeObject (single object)
    • Date of publishing2026-10-29
    • Edition number1
    • Height (inches)33.98
    • Width (inches)21.97
    • Depth (inches)1.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Mirrors
    • ETIM CodeEG017210
    • ETIM NameBathroom and washroom accessories/fittings
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors

    Region availability

    North America
    Canada
    Mexico
    United States