Publish your products
K-6228-C15 Karbon® Articulating two-hole wall-mount kitchen sink faucet with 13-1/4" spout with Bronze tube
K-6228-C15 Karbon® Articulating two-hole wall-mount kitchen sink faucet with 13-1/4" spout with Bronze tube
K-6228-C15 Karbon® Articulating two-hole wall-mount kitchen sink faucet with 13-1/4" spout with Bronze tube
    Kohler

    K-6228-C15 Karbon® Articulating two-hole wall-mount kitchen sink faucet with 13-1/4" spout with Bronze tube

    A sleek hybrid of functionality and contemporary design, the Karbon kitchen sink faucet delivers water exactly where you want it. Its bronze tube design features three articulating pivot points for total range of motion: extend the faucet fully to fill large pots, lower it into the sink for food preparation and cleanup, or fold it out of the way when not in use. An in-the-deck joystick valve gives you precise control of water temperature and flow.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6228-C15
    • Product familyFaucets
    • Product groupKarbon®
    • TypeObject (single object)
    • Date of publishing2019-08-25
    • Edition number1
    • Height (inches)2.63
    • Width (inches)6
    • Depth (inches)13.25
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States