Publish your products
K-706165-L Levity® Sliding shower door, 82" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
K-706165-L Levity® Sliding shower door, 82" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass
    Kohler

    K-706165-L Levity® Sliding shower door, 82" H x 56-5/8 - 59-5/8" W, with 5/16" thick Crystal Clear glass

    Bringing new technology and sleek style to the contemporary bath, Levity shower doors feature an innovative bypass system and roller design that provide an amazingly smooth, quiet sliding action for a difference you can feel. Levity's unique design, including fully bypassable glass panels, makes installation easier than ever and allows for adjustability while the door is hanging. Vertical blade handles complement Levity's modern minimalist look, creating an open, inviting space for showering.


    FEATURES

    • Frameless, 5/16-inch-thick Crystal Clear tempered glass.
    • Innovative roller design simplifies installation and provides out-of-plumb adjustability while glass is installed.
    • Cushioned center guide provides quiet sliding action.
    • Vertical blade handles accentuate the contemporary style.
    • CleanCoat® glass treatment repels water for improved ease of cleaning.

    Installation

    • Sliding shower door.
    • Not for use in hospitality.
    • For residential use only.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-706165-L
    • Product familyAccessories
    • Product groupLevity™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (inches)82
    • Width (inches)59.63
    • Depth (inches)3.19
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States