Publish your products
K-7506 Purist® single-hole kitchen sink faucet with 7" pull-out spout
Kohler

K-7506 Purist® single-hole kitchen sink faucet with 7" pull-out spout

Designed to accommodate an extra-thick counter, this Purist bar or prep sink faucet combines a strong architectural form and simple-to-use features. Featuring a single lever handle, the high-arch swing spout includes a pull-out sprayhead with two flow options and pause function to make kitchen tasks easier. This faucet is ideal for an entertainment area, kitchen island, or prep sink.

FEATURES

  • Three-function pull-out sprayhead with touch-control allows you to switch between spray, laminar flow, and pause.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • High-arch gooseneck spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • For single-hole installation.
  • Flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7506
  • Product familyFaucets
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2011-08-09
  • Edition number1
  • Height (inches)9.87
  • Width (inches)2
  • Depth (inches)7
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States