Publish your products
K-8549 Two-way diverter valve and handshower hose guide
Kohler

K-8549 Two-way diverter valve and handshower hose guide

Create a personalized showering experience with this two-way diverter valve and handshower hose guide. The kit is designed for bath-mount and deck-mount installations and complements a variety of decors.

FEATURES

  • 2-way diverter valve.
  • Diverter valve has backflow protection.
  • Deck- or bath-mount handshower kit.
  • Includes polished chrome hose (handshower sold separately).

Material

  • Brass construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Bath- or deck-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-8549
  • Product familyValves
  • Product groupTwo-way Diverter Valve
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)2.37
  • Width (inches)2.5
  • Depth (inches)2.5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States