Publish your products
K-97617 Choreograph® 60" x 42" x 96" shower wall kit
K-97617 Choreograph® 60" x 42" x 96" shower wall kit
    Kohler

    K-97617 Choreograph® 60" x 42" x 96" shower wall kit

    The Choreograph collection makes it easier than ever to create a shower space that caters to your needs, your style, and your life. Choreograph shower walls and accessories let you personalize your shower with beautiful wall designs and thoughtfully designed storage. This wall kit includes three shower walls -- one back wall and two end walls -- of the same design and color, plus two matching corner joints. Customize your shower design with optional accent panels, and use the innovative storage solutions and clever accessories to make your shower more organized, comfortable, and convenient.

    FEATURES

    • Includes two 42" x 96" walls, one 60" x 96" wall, and two 96" corner joints.
    • No need to install trim. Factory-installed edge provides a finished look for walls.
    • Joint system hides caulk and silicone, leaving fewer places for mold to grow and simplifying cleaning.
    • Coordinates with Choreograph shower accessories and storage (sold separately).
    • Matte finish complements any decor

    Material

    • Serica®, KOHLER's proprietary composite material, offers unparalleled durability, strength, and aesthetic beauty.
    • VeinCut and CrossCut colors are based on the unique and intricate patterns of real stone; variation in the pattern is normal.
    • Choreograph walls made from Serica are repairable. KOHLERs ASR network can assist in repairing surface defects, cracks, etc. Customer service can assist in scheduling a repair. Repair kit part numbers: Patterned panels: 1374534-NY, 1374534-G9, 1374534-96. Solid Panels: 1283194 - *.

    Installation

    • In-field trimmable.
    • Adheres to water-resistant wallboard.
    • For a 60" x 42" x 96" three-wall alcove or smaller.
    • Intended for following use – residential (single family & multifamily) and hotel guest rooms.

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-97617
    • Product familyAccessories
    • Product groupChoreograph®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)96
    • Width (inches)42
    • Depth (inches)60
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Screens & Dividers
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Canada
    Mexico
    United States