Publish your products
K-T22025-4 Tempered® floor-mount bath filler trim with handshower
Kohler

K-T22025-4 Tempered® floor-mount bath filler trim with handshower

The design of the Tempered floor-mount bath filler trim with handshower balances strong, squared edges and steep angles with flowing minimalist lines. The result is a versatile style that is at home in any decor. Coordinate this bath filler trim with Tempered accessories to complete the look of your bathroom.

FEATURES

  • Single lever handle allows for both on/off activation and temperature setting.
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance.
  • 8.5 gpm maximum flow rate (32 l/min) @ 45 psi.
  • 1.75 gpm (6.6 l/min) flow rate for handshower.
  • 10-3/16" (259 mm) spout reach.
  • 35-3/4" (908 mm) maximum spout height.
  • Includes Shift® handshower and 60" shower hose.
  • Coordinates with Tempered™ faucets, accessories, and showering components to complete your bathroom.

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Floor-mount.
  • Compatibility with tub varies by application.
  • Requires K-97339 mounting block.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T22025-4
  • Product familyFaucets
  • Product groupTempered™
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)37.06
  • Width (inches)4.87
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)10.18
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States